Skip to main content

Overview

Description

The 8T49N241 has one fractional-feedback PLL that can be used as a frequency translator with jitter attenuation or a frequency synthesizer. It is equipped with one integer and three fractional output dividers, allowing the generation of up to four different and unrelated output frequencies, ranging from 8kHz to 1GHz. Output frequencies can be completely independent of the input frequencies, and all four of these frequencies can be completely independent of each other. The four outputs may select among LVPECL, LVDS, HCSL, or LVCMOS output levels.

The 8T49N241 is ideal for use in a wide range of equipment, including 10G/40G/100G SONET/SDH and Ethernet network line cards, wireless base station baseband units, broadcast video, carrier Ethernet switches, OTN, or in test and measurement applications. For example, the 8T49N241 can be used in GbE/10GbE/100GbE Synchronous Ethernet line card applications in order to preserve the G.8262 compliance from the Synchronous Equipment Timing Source (SETS) on the timing card.

Renesas’ third-generation Universal Frequency Translator family also includes the 8T49N242 (2-in/1-PLL/4-out), the 8T49N285 (2-in/1-PLL / 8-out), the 8T49N286 (4-in/2-PLL/8-out) and the 8T49N287 (2-in/2-PLL/8-out). These devices are complemented by the 82P33714 and 82P33731 synchronous equipment timing source (SETS) for Synchronous Ethernet (SyncE) and 10G to 40G SyncE, respectively.

To see other devices in this product family, visit the Universal Frequency Translators page.

Features

  • Compliant with the requirements outlined in Telcordia GR-253-CORE (SONET) and ITU-T G.813/G.8262 (SDH/SONET and SyncE) when paired with a Synchronous Equipment Timing Source (SETS ) device
  • Generates up to 4 LVPECL/LVDS/HCSL or 16 LVCMOS output clocks ranging from 8kHz up to 1.0GHz (diff), 8kHz to 250MHz (LVCMOS), that meet jitter limits for 10G up to 25G Ethernet applications
  • 0.35ps RMS (including spurs), 12kHz to 20MHz
  • Accepts up to two LVPECL, LVDS, LVHSTL, HCSL, or LVCMOS input clocks ranging from 8kHz up to 875MHz
  • Auto and manual input clock selection with hitless switching
  • Clock input monitoring, including support for gapped clocks
  • Phase-Slope Limiting and Fully Hitless Switching options to control output phase transients
  • Operates from 10MHz to 50MHz
  • Register programmable through I²C or via external I²C EEPROM
  • 8T49N241-998 "Boot from EEPROM"
  • 8T49N241-999 "powers up disabled"
  • Supported by Renesas' Timing Commander™ software

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item

Software Downloads

Software & Tools - Software Log in to Download ZIP 18.01 MB
Software & Tools - Software Log in to Download ZIP 6.71 MB
PCB Design Files ZIP 12 KB
3 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Model - IBIS ZIP 331 KB
1 item
This device is factory-configurable. Try the Custom Part Configuration Utility.

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Support Communities

  1. 8T49N241 waveform

    DEARS We are testing by making a board with 8T49N241. Why are the output waveforms of the same LVDS different? Q3 has a different output waveform from Q1 and Q2. Please review whether it is the correct operation. Q1 : 245.76Mhz to FPGA Q2 : 245.76Mhz to FPGA MGT Q3 ...

    Apr 18, 2023
  2. 8T49N241 clock generator eeprom

    Hi, I am working with Avnet ultrazed-ev board which contains a 8T49N241 clock generator.  As for the moment, I checked with scope and nothices that I don't get any clock outputs from 8T49N241 . I suspect that I somehow program the eeprom through the i2c pins and change default ...

    Oct 8, 2024
  3. 8T49N241 LVDS, LVCMOS LEVEL

    DEARS We are testing the 8T49N241 by making a board. VCCO: 3.3V Input : 30.72Mhz Q0 : 245.76Mhz LVDS Q1 : 245.76Mhz LVDS Q2: 30.72Mhz LVCMOS Q3 : 30.72Mhz LVCMOS Is the Peak to Peak level of 112mV of LVDS(245.76Mhz) correct?What is the correct value ...

    Apr 17, 2023
View All Results from Support Communities (9)

Videos & Training

8T49N241/2: Universal Frequency Translators with Jitter Attenuation

This video provides an overview of the 8T49N241/2, a universal frequency translator designed for jitter attenuation. The video highlights the product's key features and capabilities.