Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Compliant with the requirements outlined in Telcordia GR-253-CORE (SONET) and ITU-T G.813/G.8262 (SDH/SONET and SyncE) when paired with a Synchronous Equipment Timing Source (SETS ) device
  • Generates up to 4 LVPECL/LVDS/HCSL or 16 LVCMOS output clocks ranging from 8kHz up to 1.0GHz (diff), 8kHz to 250MHz (LVCMOS), that meet jitter limits for 10G up to 25G Ethernet applications
  • 0.35ps RMS (including spurs), 12kHz to 20MHz
  • Accepts up to two LVPECL, LVDS, LVHSTL, HCSL, or LVCMOS input clocks ranging from 8kHz up to 875MHz
  • Auto and manual input clock selection with hitless switching
  • Clock input monitoring, including support for gapped clocks
  • Phase-Slope Limiting and Fully Hitless Switching options to control output phase transients
  • Operates from 10MHz to 50MHz
  • Register programmable through I²C or via external I²C EEPROM
  • 8T49N241-998 "Boot from EEPROM"
  • 8T49N241-999 "powers up disabled"
  • Supported by Renesas' Timing Commander™ software

Description

The 8T49N241 has one fractional-feedback PLL that can be used as a frequency translator with jitter attenuation or a frequency synthesizer. It is equipped with one integer and three fractional output dividers, allowing the generation of up to four different and unrelated output frequencies, ranging from 8kHz to 1GHz. Output frequencies can be completely independent of the input frequencies, and all four of these frequencies can be completely independent of each other. The four outputs may select among LVPECL, LVDS, HCSL, or LVCMOS output levels.

The 8T49N241 is ideal for use in a wide range of equipment, including 10G/40G/100G SONET/SDH and Ethernet network line cards, wireless base station baseband units, broadcast video, carrier Ethernet switches, OTN, or in test and measurement applications. For example, the 8T49N241 can be used in GbE/10GbE/100GbE Synchronous Ethernet line card applications in order to preserve the G.8262 compliance from the Synchronous Equipment Timing Source (SETS) on the timing card.

Renesas’ third-generation Universal Frequency Translator family also includes the 8T49N242 (2-in/1-PLL/4-out), the 8T49N285 (2-in/1-PLL / 8-out), the 8T49N286 (4-in/2-PLL/8-out) and the 8T49N287 (2-in/2-PLL/8-out). These devices are complemented by the 82P33714 and 82P33731 synchronous equipment timing source (SETS) for Synchronous Ethernet (SyncE) and 10G to 40G SyncE, respectively.

To see other devices in this product family, visit the Universal Frequency Translators page.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Inputs (#)2
Input TypeLVCMOS, HCSL, LVHSTL, LVDS, LVPECL, LVTTL
Product CategoryFemtoClock NG, IEEE 1588, Low Jitter Clocks (<700 fs RMS), Jitter Attenuators, Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks, Universal Frequency Translators, FemtoClock NG, Low Jitter Clocks (<700 fs RMS), IEEE 1588, Low Jitter Clocks (<700 fs RMS), Jitter Attenuators, Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks, Universal Frequency Translators
Diff. Outputs4
Output TypeLVCMOS, LVDS, LVPECL, HCSL
Output Voltage (V)2.5V, 3.3V, 1.8V
Input Freq (MHz)0.008 - 875
Phase Jitter Typ RMS (ps)0.35
Output Freq Range (MHz)0.008 - 1000
Fractional Output Dividers (#)3
Core Voltage (V)2.5V, 3.3V
Output Banks (#)4
Loop Bandwidth Range (Hz)0.2 - 6400
Xtal Freq (KHz)10000 - 50000
Advanced FeaturesProgrammable Hitless Reference Switching, Fractional-N PLL, OTP, External Feedback

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN6.0 x 6.0 x 0.9400.5

Applications

  • OTN or SONET/SDH equipment
  • Gigabit and Terabit IP switches/routers including Synchronous Ethernet
  • Video broadcast
This device is factory-configurable.
Try the Custom Part Configuration Utility.
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
8T49N241-998NLGIActiveAvailableIn StockVFQFPN1ku | $2.2840#Tray30490#Yese3 Sn-40 to 85°CMALAYSIA, TAIWANSINGAPORE
8T49N241-998NLGI8ActiveN/AOut of StockVFQFPN1ku | $2.2840#Reel35000#0Yese3 Sn-40 to 85°CMALAYSIA, TAIWANSINGAPORE
8T49N241-999NLGIActiveAvailableIn StockVFQFPN1ku | $2.2840#Tray30490#Yese3 Sn-40 to 85°CMALAYSIA, TAIWANSINGAPORE
8T49N241-999NLGI8ActiveN/AOut of StockVFQFPN1ku | $2.2840#Reel35000#0Yese3 Sn-40 to 85°CMALAYSIA, TAIWANSINGAPORE

Renesas Boards & Kits