Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • One 65.536MHz output, synchronized to 8kHz reference
  • One 25MHz output, buffered version of the internal osc output
  • Provides lock and reference fail indication
  • Free run mode when reference clock (REF) fails
  • Automatic switch-over to reference when good reference (REF) is available
  • 25MHz external master clock source: crystal or oscillator
  • Full 3.3V operation
  • -40°C to 85°C ambient operating temperature
  • Available in a lead-free (RoHS 6) package

Description

The 8400110I is a Low Jitter Telecom Rate- Conversion PLL that provides accurate and reliable frequency conversion. The 8400110I generates a 65.536MHz clock that is either locked to the input reference or locked to the external crystal or oscillator. In the locked mode, the reference input is continuously monitored for a failure condition. In the event of a failure, the PLL continues to provide a stable free-running clock, ensuring system reliability.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8400110EKILFObsoleteN/AOut of StockVFQFPN32#Tray30490#Yese3 Sn-40 to 85°C
8400110EKILFTObsoleteN/AOut of StockVFQFPN32#Reel32500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?