Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Clock Distribution ICs

Renesas clock distribution products condition, manipulate, and distribute clock signals, with or without a phase-locked loop (PLL). These devices are well-suited for most applications with good quality input signals where the goal is to buffer, fan-out, divide, or multiplex the input signal. Single-output clock buffers can also translate a clock from one signaling standard to another, such as LVCMOS-in to LVPECL-out.

As the industry leader in timing solutions, we deliver clock buffer, clock distribution, and multiplexer solutions to meet the needs of virtually any application. We offer the largest portfolio of clock distribution devices that support differential signals. These devices support common I/O levels, including LVDS, LVPECL, HCSL, LVCMOS, CML, HSTL, and SSTL.

Reduced System Noise Floor

Reduced System Noise Floor

Low jitter and skew minimize timing uncertainty in clock signals, reducing system noise floor and improving signal integrity.

Programmable Design Flexibility

Programmable Design Flexibility

Fine tuning for frequencies and phase alignment simplify system integration and reduce the need for fixed-frequency components.

Wide Voltage Range

Wide Voltage Range

Compatibility across system architectures enables seamless voltage level integration, simplifying design and reducing BOM complexity.

Robust Integration

Robust Integration

Reduced need for external components cuts system cost and saves board space, improving reliability and manufacturing efficiency.

Design Versatility

Design Versatility

Built-in OTP (one-time programmable memory) allows permanent configuration of key parameters, simplifying customization.

Compare All Products

Choosing a Clock Distribution Device

Choosing a Clock Distribution Device

Clock distribution devices can be classified in many different ways. In some cases, designers may want to take the incoming clock and distribute it to multiple destinations without modifying the clock frequency. In other cases, designers may need to divide it down or multiplex it with other clocks.

A zero delay buffer may be needed in some clock distribution applications. These PLL-based devices regenerate the input clock signal with fanout to drive multiple loads. Most devices allow adjustments to the delay through the device through an external feedback path.