Skip to main content
Renesas Electronics Corporation

Features

  • Two 1:2, low skew, low additive jitter LVDS fanout buffers
  • Two differential clock inputs
  • Differential pairs can accept the following differential input levels: LVDS and LVPECL
  • Maximum input clock frequency: 2GHz
  • Output bank skew: 15ps (maximum)
  • Propagation delay: 300ps (maximum)
  • Low additive phase jitter: 200fs, RMS (maximum); fREF = 156.25MHz, VPP = 1V, VCMR = 1V, integration range 10kHz to 20MHz
  • 2.5V supply voltage
  • Maximum device current consumption (IDD): 90mA
  • Lead-free (RoHS 6) 16-lead VFQFN package
  • -40 °C to 85 °C ambient operating temperature

Description

The 8SLVD2102I is a high-performance differential dual 1:2 LVDS fanout buffer. The device is designed for the fanout of high-frequency, very low additive phase noise clock and data signals. The 8SLVD2102I is characterized to operate from a 2.5V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8SLVD2102I ideal for those clock distribution applications demanding well-defined performance and repeatability. Two independent buffers with two low skew outputs each are available. The integrated bias voltage generators enable easy interfacing of single-ended signals to the device inputs. The device is optimized for low power consumption and low additive phase noise.