Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • PCIe Gen 1–5 compliant
  • PCIe Gen 5 Common Clock jitter < 80fs RMS
  • 284fs RMS typical phase jitter at 156.25MHz (12kHz to 20MHz)
  • 2 programmable output pairs plus 1 LVCMOS REF outputs
  • 1 integer output frequency per configuration
  • 1MHz to 325MHz output frequency (LVDS or LP-HCSL)
  • 1MHz to 200MHz output frequency (LVCMOS)
  • 1.8V to 3.3V core VDD
  • Individual 1.8V to 3.3V VDDO for each programmable output pair
  • Supports HCSL, LVDS, and LVCMOS I/O standards
  • Supports AC-coupled LVPECL and CML logic – See AN-891
  • 3mm × 3mm 16-LGA packages with 50MHz integrated crystal option
  • Supported by Timing Commander™ software

Description

The 9FGV1005 is a member of Renesas' PhiClock™ programmable clock generator family. The 9FGV1005 provides two copies of a single non-spread spectrum output frequency and one copy of the crystal reference input. Two select pins allow for hardware selection of the desired configuration, or two I²C bits all easy software selection of the desired configuration. The user may configure any one of the four OTP configurations as the default when operating in I²C mode. Four unique I²C addresses are available, allowing easy I²C access to multiple components.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Diff. Outputs2
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)50 - 50, 100 - 100, 125 - 125, 156.25 - 156.25, 161.1328125 - 161.1328125, 312.5 - 312.5, 322.265625 - 322.265625, 156.25 - 156.25
Accepts Spread Spec InputNo
Power Consumption Typ (mW)100
Supply Voltage (V)1.8 - 1.8, 3.3 - 3.3
Output TypeLP-HCSL
Xtal Freq (MHz)25 - 25, 39.0625 - 39.0625, 50 - 50
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)25 - 25, 39.0625 - 39.0625, 50 - 50
FunctionGenerator
Input TypeCrystal, LVCMOS
Output Banks (#)1
Core Voltage (V)1.8, 3.3
Output Voltage (V)1.8, 3.3
Product CategoryPhiClock, PCI Express Clocks, Programmable Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LGA3.0 x 3.0 x 1.1160.5
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: