Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • PCIe Gen 1–5 compliant
  • PCIe Gen 5 Common Clock jitter < 80fs RMS
  • 284fs RMS typical phase jitter at 156.25MHz (12kHz to 20MHz)
  • 2 programmable output pairs plus 1 LVCMOS REF outputs
  • 1 integer output frequency per configuration
  • 1MHz to 325MHz output frequency (LVDS or LP-HCSL)
  • 1MHz to 200MHz output frequency (LVCMOS)
  • 1.8V to 3.3V core VDD
  • Individual 1.8V to 3.3V VDDO for each programmable output pair
  • Supports HCSL, LVDS, and LVCMOS I/O standards
  • Supports AC-coupled LVPECL and CML logic – See AN-891
  • 3mm × 3mm 16-LGA packages with 50MHz integrated crystal option
  • Supported by Timing Commander™ software

Description

The 9FGV1005 is a member of Renesas' PhiClock™ programmable clock generator family. The 9FGV1005 provides two copies of a single non-spread spectrum output frequency and one copy of the crystal reference input. Two select pins allow for hardware selection of the desired configuration, or two I²C bits all easy software selection of the desired configuration. The user may configure any one of the four OTP configurations as the default when operating in I²C mode. Four unique I²C addresses are available, allowing easy I²C access to multiple components.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Diff. Outputs2
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)50 - 50, 100 - 100, 125 - 125, 156.25 - 156.25, 161.1328125 - 161.1328125, 312.5 - 312.5, 322.265625 - 322.265625, 156.25 - 156.25
Accepts Spread Spec InputNo
Power Consumption Typ (mW)100
Supply Voltage (V)1.8 - 1.8, 3.3 - 3.3
Output TypeLP-HCSL
Xtal Freq (MHz)25 - 25, 39.0625 - 39.0625, 50 - 50
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)25 - 25, 39.0625 - 39.0625, 50 - 50
FunctionGenerator
Input TypeCrystal, LVCMOS
Output Banks (#)1
Core Voltage (V)1.8, 3.3
Output Voltage (V)1.8, 3.3
Product CategoryPhiClock, PCI Express Clocks, Programmable Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LGA3.0 x 3.0 x 1.1160.5
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: