Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

This is the evaluation board for the 9FGV1005Q5 programmable PhiClockTM generator with internal 50MHz crystal. It provides a convenient way of configuring and programming the blank parts for the 9FGV1005Q5 device. With the onboard USB interface, the Renesas Timing CommanderTM graphical user interface (GUI) can communicate with the device for configuration and frequency validation.

Features

  • USB powered
  • USB cable
  • Board is USB 2.0/3.0 compatible
  • Free Timing CommanderTM software

Products in the Design

Sample & Buy

9FGV1005 - Evaluation Board (perspective)

EVK9FGV1005Q5

Active
Moisture Sensitivity Level (MSL):1
HTS (US):8473.30.1180
ECCN (US):EAR99
EPC:BD0
MOQ:1
SPQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):0 to 70°C
1u | $149.00Budgetary Price