Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • LP-HCSL outputs; save 4 resistors compared to standard PCIe devices
  • 23 mW typical power consumption; reduced thermal concerns
  • OE# pins; support DIF power management
  • Programmable slew rate for each output; allows tuning for various line lengths
  • Programmable output amplitude; allows tuning for various application environments
  • DIF outputs blocked until PLL is locked; clean system start-up
  • Selectable 0%, -0.25% or -0.5% spread on DIF outputs; reduces EMI
  • External 25 MHz crystal; supports tight ppm with 0 ppm synthesis error
  • Configuration can be accomplished with strapping pins; SMBus interface not required for device control
  • 3.3 V tolerant SMBus interface works with legacy controllers
  • Space saving 4x4 mm 24-pin VFQFPN; minimal board space
  • Selectable SMBus addresses; multiple devices can easily share an SMBus segment
     

Description

The 9FGU0231 is a member of IDT's 1.5 V Ultra-Low-Power PCIe clock family. The device has 2 output enables for clock management, 2 different spread spectrum levels in addition to spread off, and 2 selectable SMBus addresses.

Parameters

AttributesValue
Diff. Outputs2
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)25 - 25, 100 - 100
Power Consumption Typ (mW)23
Supply Voltage (V)1.5 - 1.5
Output TypeLP-HCSL, LVCMOS
Xtal Freq (MHz)25 - 25
Diff. Termination Resistors4
Package Area (mm²)16
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)25 - 25
FunctionGenerator
Input TypeCrystal, LVCMOS
Core Voltage (V)1.5
Output Voltage (V)0.8V, 1.5V
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
9FGU0231AKILFActiveAvailableOut of StockVFQFPN1ku | $1.5624#Tray10490#Yese3 Sn-40 to 85°CMALAYSIATAIWAN
9FGU0231AKILFTActiveN/AOut of StockVFQFPN1ku | $1.5624#Reel12500#0Yese3 Sn-40 to 85°CMALAYSIATAIWAN
9FGU0231AKLFActiveAvailableOut of StockVFQFPN1ku | $1.4324#Tray10490#Yese3 Sn0 to 70°CMALAYSIATAIWAN
9FGU0231AKLFTActiveN/AOut of StockVFQFPN1ku | $1.4324#Reel12500#0Yese3 Sn0 to 70°CMALAYSIATAIWAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?