Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • LP-HCSL outputs; save 8 resistors compared to standard HCSL outputs
  • 1.8 V operation; 36 mW typical power consumption
  • Selectable asynchronous or glitch-free switching; allows the mux to be selected at power up even if both inputs are not running, then transition to glitch-free switching mode
  • Spread spectrum compatible; supports EMI reduction
  • OE# pins; support DIF power management
  • HCSL differential inputs; can be driven by common clock sources
  • 1 MHz to 200 MHz operating frequency
  • Space-saving 4x4 mm 24-pin VFQFPN; minimal board space

Description

The 9DMV0431 is a member of IDT's SOC-Friendly 1.8 V Very-Low-Power (VLP) PCIe Gen1-2-3 family. Each of the 4 outputs has its own dedicated OE# pin for optimal system control and power management. The part provides asynchronous and glitch-free switching modes.

Applied Filters: