Features
- Universally compatible pinout and command set
- Standard block architecture
- Supports dual I/O, quad I/O, QPI, and XiP operations
- SPI frequency up to 133MHz
- Continuous read, wrap, and burst modes for XiP
Description
The AT25SL0161 is a 16Mbit serial peripheral interface (SPI) flash memory designed for use in a wide variety of high‑volume industrial, consumer, and connected applications. It can be used to store program code that is copied from flash memory into embedded or external RAM during system boot, or to execute program code directly from flash memory using execute‑in‑place (XiP).
Parameters
| Attributes | Value |
|---|---|
| Memory Class | Standard Flash |
| Operating Voltage Range (V) | 1.65 - 1.95 |
| Speed | 133 MHz |
| Interface | Single SPI, Dual SPI, Quad SPI, QPI |
| Temp. Range (°C) | -40 to +85°C, -40 to +105°C |
| Deep Power Down (µA) | 0.7 |
| Read Current (mA) | 2 |
| Key Benefit | Standard features |
Applied Filters: