| CAD Model: | View CAD Model |
| Pkg. Type: | 2x3 DFN |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | 2x3 DFN |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Deep Power Down (µA) | 0.7 |
| Interface | Single, Dual, Quad SPI, QPI |
| Key Benefit | Standard features |
| Longevity | 2036 Apr |
| Memory Class | Standard Flash |
| Memory Type | Standard |
| Operating Voltage Range (V) | 1.65 - 1.95 |
| Pb (Lead) Free | Yes |
| Qty. per Reel (#) | 5000 |
| Read Current (mA) | 2 |
| Speed | 133 MHz |
| Supply Voltage Vcc (V) | 1.65 - 1.95 |
| Temp. Range (°C) | -40 to +85°C |
| Vcc (V) | 1.65-1.95 |
The AT25SL0161 is a 16Mbit serial peripheral interface (SPI) flash memory designed for use in a wide variety of high‑volume industrial, consumer, and connected applications. It can be used to store program code that is copied from flash memory into embedded or external RAM during system boot, or to execute program code directly from flash memory using execute‑in‑place (XiP).