Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single 1.7V - 2.0V supply
  • 64Mbit (8 x 8Mbit) Flash memory
    • Serial Peripheral Interface (SPI) and Quad Peripheral Interface (QPI) compatible
    • Supports SPI modes 0 and 3
    • Supports dual-output read and quad I/O program and read
    • Supports QPI program and read
    • 133MHz maximum operating frequency
    • Clock-to-Output (tV1) of 6ns
    • Up to 66MB/s continuous data transfer rate
  • Quad enabled
  • Full chip erase
  • Flexible, optimized erase architecture for code and data storage applications
    • 0.6ms typical Page Program (256 Bytes) time
    • 60ms typical 4kByte Block Erase time
    • 200ms typical 32kByte Block Erase time
    • 350ms typical 64kByte Block Erase time
  • Hardware-controlled locking of Status registers via WP pin
  • 4kbit secured One-Time Programmable (OTP) security register
  • Hardware write protection
  • Serial Flash Discoverable Parameters (SFDP) register
  • Flexible programming
    • Byte/Page program (1 to 256 Bytes)
    • Dual or quad input byte/page program (1 to 256 Bytes)
  • Erase/Program suspend and resume
  • JEDEC standard manufacturer and device ID read methodology
  • Low power dissipation
    • 2μA Deep Power-Down (DPD) current (typical)
    • 10μA Standby current (typical)
    • 5mA Active read current (typical)
  • Endurance: 100,000 program/erase cycles (4kB, 32kB, or 64kB blocks)
  • Data Retention: 20 years
  • Industrial temperature range: -40°C to +85°C
  • Industry standard green (Pb/Halide-free/RoHS-compliant) package options
    • 8-pad DFN (6mm x 5mm x 0.6mm)
    • 8-lead 208-mil SOIC
    • 8-ball WLCSP

Description

The AT25QL641 is a member of our standard class code and data storage solutions designed for low-voltage systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes standard erase block sizes and a security register for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.

The AT25QL641 is Quad enabled at the factory and offers a universally compatible pinout and command set, standard block architecture, and continuous read, wrap, and burst modes for XiP.

Part NumberStatusStockPackageBudgetary Price (USD)Sample CatalogCarrier TypeMoisture Sensitivity Level (MSL)Country of Assembly
AT25QL641-DWFObsoleteOut of StockSee Wafer-Die Solution Menu<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>
AT25QL641-MHE-TNRNDIn StockDFN1ku | $1.12<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWAN
AT25QL641-SHE-TNRNDIn StockSOIC-W1ku | $1.03<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWAN
AT25QL641-SUE-TObsoleteOut of StockSOIC-WTape & Reel3
AT25QL641-UUE-TNRNDOut of StockWLCSP1ku | $0.82<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1PHILIPPINES

Support Communities

  1. DA14695 + QSPI Flash

    Hi there, I want to use unsupported QSPI memory chip (Adesto AT25QL641). How can I do it? I assume that I need to write new flash driver, it is ok. As I know, tht memory ship differs from supported variants only by FastWrite (QSPI Write) command (another command code). Does ...

    Apr 14, 2020
  2. DA14695 + SEGGER Open Flashloader

    ... qspi.h, of target project (ble_adv example); 2. Open project segger_flash_loader, and edit FlashDev.c - change flash chip name and total size ("AT25QL641" - flash device name & 0x00800000 - total flash size) - see screenshot #1; 3. Build project segger_flash_loader at release configuration; 4. Update segger ...

    Nov 11, 2021
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?