Skip to main content
Renesas Electronics Corporation

Features

  • Universally compatible pin out and command set
  • Low Sleep power for bootloader tasks
  • Standard block architecture with added 256-byte page erase for energy efficient Data Logging

Description

The AT25DF021A is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.

Parameters

AttributesValue
Memory ClassStandard Flash
Memory Density2
Operating Voltage Range (V)1.7 - 3.6
Speed85 MHz, 104 MHz
InterfaceSingle, Dual SPI
Temp. Range (°C)-40 to +85°C, -40 to +125°C
Deep Power Down (µA)0.2
Read Current (mA)4.5
Key BenefitFast read, Wide voltage

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
DFN2 x 30.5
DFN5 x 61.27
DWF
SOIC 150MIL 8S1 8
SOIC-N3.81 x 4.801.27

Applied Filters: