| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC 150MIL 8S1 8 |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.32.0051 |
| Pb (Lead) Free |
| Sample Catalog | Request Samples |
| Moisture Sensitivity Level (MSL) | 3 |
| Deep Power Down (µA) | 0.2 |
| Flash by Task | Boot Loader |
| Interface | Single, Dual SPI |
| Key Benefit | Fast read, Wide voltage |
| Longevity | 2034 Jan |
| Memory Class | Standard Flash |
| Memory Density | 2 |
| Operating Voltage Range (V) | 1.7 - 3.6 |
| Pkg. Type | SOIC 150MIL 8S1 8 |
| Read Current (mA) | 4.5 |
| Speed | 85 MHz |
| Temp. Range (°C) | -40 to +125°C |
| Vcc (V) | 1.7-3.6 |
The AT25DF021A is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.