Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

PC Main Clock

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG48
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
100M Non-SSC Outputs0
100M SSC Outputs6
25M Outputs0
Advanced FeaturesDOT96M output pair(s), 14.318M output(s), LCD100 output pair(s), CPU 133M/167/200M output pair(s)
C-C Jitter Max P-P (ps)85
Chipset ManufacturerIntel
Clock Spec.CK610
Core Voltage (V)1.5
Die FormNo
Diff. Output SignalingHCSL
Diff. Termination Resistors0
Freq. Accuracy Init. (± PPM)100
FunctionClock Generator
Input Freq (MHz)14.3182 - 14.3182
Input TypeCrystal
Length (mm)6
MOQ2500
Moisture Sensitivity Level (MSL)3
Output Freq Range (MHz)14.32 - 200
Output Skew (ps)100
Output Voltage (V)3.3V, 0.7V
Outputs (#)9
PCI 33.33M Outputs (#)0
Package Area (mm²)36
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
Power Consumption Typ (mW)138
Price (USD)$7.5152
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)1.5 - 3.3
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)0.9
Width (mm)6
Xtal Freq (MHz)14.32 - 14.32
Xtal Inputs (#)1