Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • PCIe Gen6 additive phase jitter: 4fs RMS
  • PCIe Gen7 additive phase jitter: 2.8fs RMS
  • DB2000Q/DB1206 additive phase jitter: 12fs RMS
  • 12kHz–20MHz additive phase jitter: 36fs RMS at 156.25MHz
  • Power-down tolerant (PDT) inputs
  • Flexible startup sequencing (FSS)
  • SMBus-enabled automatic clock parking (ACP)
  • CLKIN accepts HCSL or LVDS signal levels
  • 12 LP-HCSL outputs with 85Ω impedance

Description

The 9QXL1200 is an ultra-high performance PCIe Gen7 fanout buffer that is backward compatible with earlier PCIe generations. It features a loss-of-signal (LOS) output for system monitoring and resiliency. The device also incorporates power-down tolerant (PDT) and flexible startup sequencing (FSS) capabilities, simplifying system design.

Parameters

AttributesValue
Diff. Outputs12
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)441
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)1 - 400
Additive Phase Jitter Typ RMS (fs)2.8
FunctionFanout Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Product CategoryClock Buffers & Drivers, PCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LGA5.0 x 5.0 x 0.66640.5

Product Comparison

Image
Image
9QXL12009QXL2001C
Core Voltage (V)3.33.3
Output Impedance8585
App Jitter ComplianceDB1206, DB2000Q, PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6, PCIe Gen7, QPI, UPI25G EDR, DB2000Q, IF-UPI, PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6, QPI, UPI
VOUT Slew-rate ControlYesNo
Additive Jitter4fs4fs

Applications

  • Cloud and high-performance computing
  • NVMe storage
  • Networking
  • AI accelerators

Applied Filters: