Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
64-Pin Ck505 W/Fully Integrated Voltage Regulator + Integrated Series Resistor

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG64
Lead Count (#):64
Pkg. Dimensions (mm):17.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)64
Pb (Lead) FreeYes
Carrier TypeTube
App Jitter CompliancePCIe Gen1, PCIe Gen2
C-C Jitter Max P-P (ps)85
Chipset ManufacturerIntel
Clock Spec.CK505 Derivative
Core Voltage (V)3.3
Feedback InputNo
FunctionClock Generator
Input Freq (MHz)14.318 - 14.318
Input TypeCrystal
Inputs (#)1
Length (mm)17
MOQ112
Moisture Sensitivity Level (MSL)1
Output Banks (#)9
Output Freq Range (MHz)14.318 - 400
Output Skew (ps)100
Output Voltage (V)1.5V, 1.8V, 2.5V, 3.3V
Outputs (#)22
Package Area (mm²)103.7
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)17.0 x 6.1 x 1.0
Prog. ClockYes
Prog. InterfaceSMBus
Qty. per Carrier (#)28
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)6.1

Description

9LPRS501 follows Intel CK505 Yellow Cover specification. This clock synthesizer provides a single chip solution for next generation Intel processors and Intel chipsets. 9LPRS501 is driven with a 14.318MHz crystal. It also provides a tight ppm accuracy output for Serial ATA and PCI-Express support.