Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 2 - CPU differential low power push-pull pairs
  • 10 - SRC differential low power push-pull pairs
  • 1 - CPU/SRC selectable differential low power push-pull pair
  • 1 - SRC/DOT selectable differential low power push-pull
  • 5 - PCI, 33MHz
  • 1 - PCI_F, 33MHz free running
  • 1 - USB, 48MHz
  • 1 - REF, 14.318MHz
  • CPU outputs cycle-cycle jitter < 85ps
  • SRC output cycle-cycle jitter < 125ps
  • PCI outputs cycle-cycle jitter < 250ps
  • +/- 100ppm frequency accuracy on CPU & SRC clocks
  • Does not require external pass transistor for voltage regulator
  • Integrated series resistors on differential outputs, Zo=50Ω
  • Supports spread spectrum modulation, default is 0.5% down spread
  • Uses external 14.318MHz crystal, external crystal load caps are required for frequency tuning
  • One differential push-pull pair selectable between SRC and two single-ended outputs

Description

9LPRS501 follows Intel CK505 Yellow Cover specification. This clock synthesizer provides a single chip solution for next generation Intel processors and Intel chipsets. 9LPRS501 is driven with a 14.318MHz crystal. It also provides a tight ppm accuracy output for Serial ATA and PCI-Express support.

Applied Filters: