Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • PCIe Gen1–4 compliant
  • 224fs RMS typical phase jitter at 156.25MHz (12kHz–20MHz)
  • 2 programmable output pairs plus 1 LVCMOS REF output
  • 1 integer and 1 fractional or spread-spectrum output per configuration
  • 1MHz–325MHz integer outputs (LVDS or LP-HCSL)
  • 1MHz–200MHz integer outputs (LVCMOS)
  • 1.8V to 3.3V core VDD
  • Individual 1.8V to 3.3V VDDO for each programmable output pair
  • Supports HCSL, LVDS and LVCMOS I/O standards
  • Supports AC-coupled LVPECL and CML logic – see AN-891
  • 3 × 3 mm 16-LGA packages with 50MHz integrated crystal option
  • Supported by Timing Commander™ software

Description

The 9FGV1008 is a member of Renesas' PhiClock™ programmable clock generator family. The 9FGV1008 provides one integer frequency, one copy of a fractional or spread spectrum output frequency, and one copy of the crystal reference input. Two select pins allow for hardware selection of the desired configuration, or two I2C bits allow easy software selection of the desired configuration. The user may configure any one of the four OTP configurations as the default when operating in I2C mode. Four unique I2C addresses are available, allowing easy I2C access to multiple components.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Diff. Outputs2
Diff. Output SignalingLP-HCSL, LVDS
Output Freq Range (MHz)100 - 100, 125 - 125, 156.25 - 156.25
Accepts Spread Spec InputYes
Power Consumption Typ (mW)100
Supply Voltage (V)1.8 - 1.8, 3.3 - 3.3
Output TypeLP-HCSL, LVDS
Xtal Freq (MHz)50 - 50
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)50 - 50
FunctionGenerator
Input TypeCrystal, LVCMOS
Output Banks (#)2
Core Voltage (V)1.8V, 3.3V
Output Voltage (V)1.8V, 3.3V
Product CategoryPhiClock, PCI Express Clocks, Programmable Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LGA3.0 x 3.0 x 1.1160.5
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: