Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • DIF output cycle-to-cycle jitter < 50ps
  • DIF output-to-output skew < 150 ps
  • PCIe Gen2 compliant phase noise
  • QPI 133MHz compliant phase noise
  • Supports output clock frequencies up to 400 MHz
  • 4 Selectable SMBus addresses
  • SMBus address is independent of PLL operating mode
  • Dedicated CKPWRGD/PD# and VDDA pins ease board design
  • Available in industrial temperature range (-40°C to +85°C)

Description

The 9EX21801 provides 18 output clocks for PCIe Gen2 (100MHz) or QPI (133MHz) applications. The 9EX21801 has 4 selectable SMBus addresses, and dedicated CKPWRGD/PD# and VDDA pins for easy board design. A differential CPU clock from a CK410B+ main clock generator, such as the 932S421, drives the 9EX21801. In fanout mode, the 9EX21801 provides outputs up to 400MHz.

Applied Filters: