Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 100-ohm direct connect; saves 28 resistors and 48mm² compared to standard HCSL
  • PCIe Gen 1–5 compliance
  • 41mW typical power consumption; eliminates thermal concerns
  • Outputs can optionally be supplied from any voltage between 1.05V and 1.8V; maximum power savings
  • OE# pins; support DIF power management
  • HCSL-compatible differential input; can be driven by common clock sources
  • SMBus-selectable features allow optimization to customer requirements
    • Slew rate for each output; allows tuning for various line lengths
    • Differential output amplitude; allows tuning for various application environments
  • 1MHz to 200MHz operating frequency
  • 3.3V tolerant SMBus interface works with legacy controllers
  • Selectable SMBus addresses; multiple devices can easily share an SMBus segment
  • Device contains default configuration; SMBus interface is not required for device operation
  • Space-saving 5mm x 5mm 40-pin VFQFPN; minimal board space

Description

The 9DBV0741 1.8V HCSL fanout clock buffer is a member of Renesas' full-featured PCIe family. The device has seven output enables for clock management and three selectable SMBus addresses. It has integrated terminations for direct connection to 100-ohm transmission lines.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
9DBV0741AKILFObsoleteN/AIn StockVFQFPN40#Tray30490#Yese3 Sn-40 to 85°C
9DBV0741AKILFTObsoleteN/AOut of StockVFQFPN40#Reel32500#0Yese3 Sn-40 to 85°C
9DBV0741AKLFObsoleteN/AOut of StockVFQFPN40#Tray30490#Yese3 Sn0 to 70°C
9DBV0741AKLFTObsoleteN/AOut of StockVFQFPN40#Reel32500#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?