| CAD Model: | View CAD Model |
| Pkg. Type: | SSOP |
| Pkg. Code: | PVG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 15.9 x 7.5 x 2.3 |
| Pitch (mm): | 0.64 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 48 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 1000 |
| Qty. per Carrier (#) | 0 |
| Package Area (mm²) | 119.3 |
| Pitch (mm) | 0.64 |
| Pkg. Dimensions (mm) | 15.9 x 7.5 x 2.3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Accepts Spread Spec Input | Yes |
| Advanced Features | HW PLL mode control |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3 |
| Architecture | Common |
| C-C Jitter Max P-P (ps) | 50 |
| C-C Jitter Typ P-P (ps) | 25 |
| Chipset Name | Blackford, Clarksboro, Greencreek, Lindenhurst, Twincastle, San Clemente, Seaburg, Tylersburg |
| Clock Spec. | DB800 Gen3 |
| Core Voltage (V) | 3.3 |
| Diff. Input Signaling | HCSL |
| Diff. Inputs | 1 |
| Diff. Output Signaling | HCSL |
| Diff. Outputs | 8 |
| Diff. Termination Resistors | 32 |
| Feedback Input | No |
| Function | Zero Delay Buffer |
| Input Freq (MHz) | 50 - 100 |
| Input Type | HCSL |
| Inputs (#) | 1 |
| Length (mm) | 15.9 |
| MOQ | 1000 |
| Multiplication Value | 1 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 5 - 166.66 |
| Output Skew (ps) | 50 |
| Output Type | HCSL |
| Output Voltage (V) | 0.8 |
| Outputs (#) | 8 |
| PLL | Yes |
| Pkg. Type | SSOP |
| Platform Name | Bensley, Caneland, Glidewell, Lindenhurst, Truland, Stoakley, Thurley, Cranberry Lake |
| Power Consumption Typ (mW) | 528 |
| Product Category | PCI Express Clocks |
| Prog. Clock | No |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | Yes |
| Thickness (mm) | 2.3 |
| Width (mm) | 7.5 |
The 9DB833 zero delay buffer (ZDB) supports PCIe Gen3 requirements while being backward compatible with PCIe Gen2 and Gen1. The 9DB833 is driven by a differential SRC output pair from a 932S421 or 932SQ420 or equivalent main clock generator.