| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG40 |
| Lead Count (#): | 40 |
| Pkg. Dimensions (mm): | 6.0 x 6.0 x 0.9 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 40 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Length (mm) | 6 |
| MOQ | 5000 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 36 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 6.0 x 6.0 x 0.9 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 5000 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 6 |
1.8V Low power 1 to 10 differential clock distribution. Operating frequency: 125MHz to 410MHz