Features
- Optimized for clock distribution in DDR2 SDRAM applications.
Description
1.8V Low power 1 to 10 differential clock distribution. Operating frequency: 125MHz to 410MHz
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 98ULPA877AH | Obsolete | N/A | Out of Stock | CABGA | 52# | C | No | Tray |
| 98ULPA877AHI | Obsolete | N/A | Out of Stock | CABGA | 52# | I | No | Tray |
| 98ULPA877AHIT | Obsolete | N/A | Out of Stock | CABGA | 52# | I | No | Reel |
| 98ULPA877AHLF | Obsolete | N/A | Out of Stock | CABGA | 52# | C | Yes | Tray |
| 98ULPA877AHLFT | Obsolete | N/A | Out of Stock | CABGA | 52# | C | Yes | Reel |
| 98ULPA877AHT | Obsolete | N/A | Out of Stock | CABGA | 52# | C | No | Reel |
| 98ULPA877AKILF | Obsolete | N/A | In Stock | VFQFPN | 40# | I | Yes | Tray |
| 98ULPA877AKILFT | Obsolete | N/A | Out of Stock | VFQFPN | 40# | I | Yes | Reel |
| 98ULPA877AKLF | Obsolete | N/A | Out of Stock | VFQFPN | 40# | C | Yes | Tray |
| 98ULPA877AKLFT | Obsolete | N/A | Out of Stock | VFQFPN | 40# | C | Yes | Reel |
Loading
Log in required to subscribe
- End Of Life NoticePDF 1.11 MB Aug 01, 2023
- End Of Life NoticePDF 1.29 MB Jan 31, 2023
- Product Change NoticePDF 105 KB Jul 21, 2020
- Product Change NoticePDF 105 KB Jul 01, 2020
- Product Change NoticePDF 983 KB Jun 25, 2019
- Product Change NoticePDF 194 KB 7WDXRDKU4E7E-5-41715 Aug 31, 2006
- Product Change NoticePDF 729 KB 7WDXRDKU4E7E-5-41697 Dec 16, 2005
- Product Change NoticePDF 1.11 MB 7WDXRDKU4E7E-5-41490 Jun 30, 2006
- Product Change NoticePDF 101 KB 7WDXRDKU4E7E-5-41489 Dec 14, 2005
- Product Change NoticePDF 583 KB 7WDXRDKU4E7E-5-61343 Dec 20, 2016
- Product Change NoticePDF 95 KB 7WDXRDKU4E7E-5-59609 Oct 22, 2015
- Product Change NoticePDF 50 KB 7WDXRDKU4E7E-5-59245 Jul 21, 2015
Recommended Documents (1)
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- End Of Life NoticePDF 1.11 MB Aug 01, 2023
- End Of Life NoticePDF 1.29 MB Jan 31, 2023
- Product Change NoticePDF 105 KB Jul 21, 2020
- Product Change NoticePDF 105 KB Jul 01, 2020
- Product Change NoticePDF 983 KB Jun 25, 2019View More (15)
Product Notices (PCN, EOL, etc) (15)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.