Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
1.8V Low-Power Wide-Range Frequency Clock Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BV52
Lead Count (#):52
Pkg. Dimensions (mm):7.0 x 4.5 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeCABGA
Lead Count (#)52
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)7
MOQ2500
Moisture Sensitivity Level (MSL)3
Package Area (mm²)31.5
Pb Free Categorye0
Pitch (mm)0.65
Pkg. Dimensions (mm)7.0 x 4.5 x 1.0
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)4.5

Description

Not recommended for new designs