Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 2 - 0.7V current-mode differential CPU pairs
  • 9 - 0.7V current-mode differential SRC pair for SATA and PCI Express*
  • 1 - 0.7V current-mode differential CPU/SRC selectable pair
  • 4 - PCI (33MHz)
  • 1 - PCICLK_F, (33MHz) free-running
  • 1 - USB, 48MHz
  • 1 - DOT, 96MHz, 0.7V current differential pair
  • 2 - REF, double-strength 14.318MHz
  • 1 - 0.7V current-mode differential LCD spread/SRC selectable clock
  • 1 - 100MHz/96MHz selectable LCD spread clock

Description

The IDT954305 is a CK410M+ Yellow Cover clock synthesizer. The IDT954305 provides a single-chip solution for mobile systems built with Intel P4-M processors and Intel mobile chipsets. The IDT954305 is driven with a 14.318MHz crystal and generates CPU outputs up to 400MHz.

Applied Filters: