Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 3 - 0.7V current-mode differential CPU pairs
  • 1 - 0.7V current-mode differential SRC pair
  • 7 - PCI (33MHz)
  • 3 - PCICLK_F, (33MHz) free-running
  • 1 - USB, 48MHz
  • 1 - DOT, 48MHz
  • 2 - REF, 14.318MHz
  • 4 - 3V66, 66.66MHz
  • 1 - VCH/3V66, selectable 48MHz or 66MHz

Description

IDT952601 follows Intel CK409 Yellow Cover specification. This clock synthesizer provides a single chip solution for next generation P4 Intel processors and Intel chipsets. IDT952601 is driven with a 14.318MHz crystal. It generates CPU outputs up to 200MHz. It also provides a tight ppm accuracy output for Serial ATA support.
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
952601EFLFObsoleteN/AOut of StockSSOP56#CYesTube
952601EFLFTObsoleteN/AOut of StockSSOP56#CYesReel
952601EGLFObsoleteN/AIn StockTSSOP56#CYesTube
952601EGLFTObsoleteN/AIn StockTSSOP56#CYesReel