Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 2 - pairs of CPU pairs
  • 8 - pairs of SRC pairs
  • 4 - pairs of ATIG pairs
  • 1 - HyperTransport 66MHz clock seed
  • 2 - 48MHz USB clock
  • 3 - 14.318MHz Reference clock
  • CPU outputs cycle-to-cycle jitter 85ps
  • SRC outputs cycle-to-cycle jitter 125ps
  • ATIG outputs cycle-to-cycle jitter 125ps
  • +/- 300ppm frequency accuracy on CPU, SRC & ATIG clocks
  • 3 - Programmable Clock Request pins for SRC and ATIG clocks
  • ATIGCLKs are programmable for frequency
  • Spread Spectrum for EMI reduction
  • Outputs may be disabled via SMBus
  • External crystal load capacitors for maximum frequency accuracy

Description

The 951462 is a main clock synthesizer chip that provides all clocks required for ATI RS/RD690-based systems. An SMBus interface allows full control of the device.

Applied Filters: