Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 2 - Differential pair push-pull CPU clocks @ 3.3V
  • 7 - PCI (Including 1 free running) @3.3V
  • 3 - Selectable HT/PCI 66/33MHz @3.3V
  • 1 - 48MHz, @3.3V fixed.
  • 1 - 24/48MHz @ 3.3V
  • 3 - REF @3.3V, 14.318MHz.
  • Up to 220MHz frequency support
  • Support power management: PCI stop and stop clocks controlled by I2C.
  • Spread spectrum for EMI reduction
  • Uses external 14.318MHz crystal
  • I2C programmability features
  • Supports Hypes transport technology (HT66 output).

Description

The 950401 is a main clock synthesizer chip for AMD-K8. This provides all clocks required for Clawhammer and Sledgehammer systems. Spread spectrum may be enabled through I2C programming. Spread spectrum typically reduces system EMI by 8dB to 10dB. This simplifies EMI qualification without resorting to board design iterations or costly shielding. The 950401 employs a proprietary closed loop design, which tightly controls the percentage of spreading over process and temperature variations. Serial programming I2C interface allows changing functions, stop clock programming and frequency selection.

Applied Filters: