Features
- 7 - Pairs of AMD K8 clocks
- 6 - Pair of SRC/PCI Express* clock
- 3 - 14.318 MHz REF clocks
- 3 - 48MHz clocks
- 2 - PCI 33 MHz clocks
- 2 - 25MHz clocks
Description
The IDT932S805 is a main clock synthesizer chip that, when paired with IDT9DB108, provides all clocks required by Serverworks HT2100-based servers. An SMBus interface allows full control of the device.
Applied Filters: