Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Frequency Generator with 133MHz Differential CPU Clocks

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG56
Lead Count (#):56
Pkg. Dimensions (mm):18.4 x 7.5 x 2.3
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeSSOP
Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeTube
C-C Jitter Max P-P (ps)150
Chipset ManufacturerIntel
Clock Spec.CK408B
Core Voltage (V)3.3
Diff. Output SignalingHCSL
FunctionClock Generator
Input Freq (MHz)14.32 - 14.32
Length (mm)18.4
MOQ78
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)14.32 - 133
Output Skew (ps)150
Output Voltage (V)0.7V, 3.3V
Package Area (mm²)138
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)18.4 x 7.5 x 2.3
Qty. per Carrier (#)26
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.3
Width (mm)7.5
Xtal Freq (MHz)14.32 - 14.32
Xtal Inputs (#)1

Description

Servers based on Intel CK408 processors