Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 4 Differential CPU Clock Pairs @ 3.3V
  • 7 PCI (3.3V) @ 33.3MHz
  • 3 PCI_F (3.3V) @ 33.3MHz
  • 1 USB (3.3V) @ 48MHz
  • 1 DOT (3.3V) @ 48MHz
  • 1 REF (3.3V) @ 14.318MHz
  • 1 3V66 (3.3V) @ 66.6MHz
  • 1 VCH/3V66 (3.3V) @ 48MHz or 66.6MHz
  • 3 66MHz_OUT/3V66 (3.3V) @ 66.6MHz_IN
  • or 66.6MHz1 66MHz_IN/3V66 (3.3V) @ Input/66MHz

Description

Servers based on Intel CK408 processors

Applied Filters: