Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Generates up to four processors and six bus clocks, plus disk, USB and reference clocks
  • Synchronous clocks skew matched to 250ps window on PCLKs and 500ps window on BCLKs
  • 3.0V to 5.5V supply range
  • 28-pin SOIC package

Description

The 9159-14 generates all clocks required for high-speed RISC or CISC microprocessor systems such as 486, Intel® Pentium®, PowerPC, etc. Four different reference frequency multiplying factors are externally selectable with smooth frequency transitions. These multiplying factors can be customized for specific applications. High drive BCLK outputs provide typically greater than 1V/ns slew rate into 30pF loads. PCLK outputs provide typically better than 1V/ns slew rate into 20pF loads while maintaining ±5% duty cycle.

Applied Filters: