Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two 3.3V differential LVPECL output pairs
  • Selectable crystal oscillator interface or LVCMOS/LVTTL single-ended clock input
  • Supports the following output frequencies: 156.25MHz and 150MHz
  • RMS phase jitter at 156.25MHz, using a 25MHz crystal (1.875MHz to 20MHz): 0.437ps (typical)
  • Full 3.3V supply modes
  • 0 °C to 70 °C ambient operating temperature
  • Lead-free (RoHS 6) packaging

Description

The 8V43042 is a two-output LVPECL synthesizer optimized to generate low jitter reference clock sources. Using a 25MHz or 24MHz, 12pF parallel resonant crystal, it can generate 156.25MHz or 150MHz. The 8V43042 uses Renesas' third generation of low phase noise VCO technology and can achieve 1ps or lower typical RMS phase jitter, easily meeting Ethernet jitter requirements. The 8V43042 is packaged in a small 20-pin TSSOP package.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8V43042PGGObsoleteN/AIn StockTSSOP20#Tube1074#Yese3 Sn0 to 70°C
8V43042PGG8ObsoleteN/AOut of StockTSSOP20#Reel13000#0Yese3 Sn0 to 70°C