Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Clock Synthesizer and Fanout Buffer/Divider

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG56
Lead Count (#):56
Pkg. Dimensions (mm):8.0 x 8.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)56
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesProgrammable Clock
Core Voltage (V)3.3
Divider Value2
Family NameFemtoClock NG
Feedback Divider16 - 250
Input Freq (MHz)25 - 100
Input TypeCrystal, LVPECL, LVDS, LVCMOS
Inputs (#)2
Length (mm)8
MOQ3000
Output Banks (#)1
Output Freq Range (MHz)156.25 - 1250
Output SignalingLVPECL, LVDS
Output Skew (ps)20
Output TypeLVPECL, LVDS
Output Voltage (V)3.3
Outputs (#)10
Package Area (mm²)64
Phase Jitter Max RMS (fs)128
Phase Jitter Max RMS (ps)0.128
Phase Jitter Typ RMS (fs)84
Phase Jitter Typ RMS (ps)0.084
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 0.85
Pkg. TypeVFQFPN
Product CategoryUltra-Low Jitter Clocks (<300 fs RMS), Programmable Clocks
Prog. ClockYes
Prog. InterfaceI2C
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)0.85
VCO Max Freq (MHz)2500
VCO Min Freq (MHz)1910
Width (mm)8
Xtal Freq (KHz)10 - 40
Xtal Inputs (#)1

Description

The 8T49NS010 is a clock synthesizer and fanout buffer/divider. When used with an external crystal, the 8T49NS010 generates high-performance timing geared towards the communications and datacom markets, especially for applications demanding extremely low phase noise jitter, such as 10, 40, and 100GE.

The 8T49NS010 provides versatile frequency configurations and output formats and is optimized to deliver excellent phase noise performance. The device delivers an optimum combination of high clock frequency and low phase noise performance, combined with high power supply noise rejection.