Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Dual 1:8 low skew, low additive jitter LVDS fanout buffers
  • Individual OE/Swing control pin for each output
  • Matched AC characteristics across both channels
  • High isolation between channels
  • Both differential CLKA, nCLKA and CLKB, nCLKB inputs accept LVDS, LVPECL, and single-ended LVCMOS levels
  • Maximum input clock frequency: 2GHz
  • Output amplitudes: 350mV, 500mV or disable (selectable)
  • Output skew: 20ps typical
  • Low additive phase jitter, RMS: 50fs typical
    (fREF = 156.25MHz, 12kHz to 20MHz)
  • Full 1.8V and 2.5V supply voltage mode
  • Low device current consumption (IDD)
  • Lead-free (RoHS 6), 64-lead VFQFPN packaging
  • -40 °C to +85 °C ambient operating temperature
  • Supports case temperature up to +105 °C

Description

The 8P34S2108-1 is a differential dual 1:8 LVDS output 1.8V/2.5V fanout buffer that boasts high performance and low power consumption. It is engineered to support fail-safe operation and is specifically designed for the fanout of high-frequency clock and data signals with very low additive phase noise. The device comprises two independent buffer channels, and each of these channels has eight outputs with low skew. High isolation between the channels ensures minimal noise coupling.

The 8P34S2108-1 shines in clock distribution applications that require well-defined performance and repeatability due to its guaranteed output-to-output and part-to-part skew characteristics. The device can operate using a 1.8V or 2.5V power supply. Its integrated bias voltage references allow for the easy interfacing of AC-coupled signals with the device's inputs.

The 8P34S2108-1 had the individual OE/Swing control pin for each output, which provides excellent control over both swing and output enable functions.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers, RF Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN9.0 x 9.0 x 0.9640.5

Applications

  • 4G and 5G radio unit (RU) and distributed unit (DU) systems
  • Ethernet switches/routers
  • Medical imaging
  • Professional audio and video
  • Data centers and servers
Part NumberStatusSamplesLongevityStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8P34S2108-1NLGIActiveAvailable2040 AprOut of StockVFQFPN64#Tray39.0 x 9.0 x 0.90207#Yese3 Sn-40 to 85°C
8P34S2108-1NLGI/WActiveN/A2040 AprOut of StockVFQFPN64#Reel39.0 x 9.0 x 0.93000#0Yese3 Sn-40 to 85°C
8P34S2108-1NLGI8ActiveN/A2040 AprOut of StockVFQFPN64#Reel39.0 x 9.0 x 0.93000#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?