Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Dual 1:8 LVDS Output 1.8V/2.5V Fanout Buffer with OE/Swing Control

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG64
Lead Count (#):64
Pkg. Dimensions (mm):9.0 x 9.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)64
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)9.0 x 9.0 x 0.9
Qty. per Reel (#)0
Qty. per Carrier (#)207
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)50
Adjustable PhaseNo
Advanced FeaturesDual Buffer, Output Amplitude Control, Individual OE control
Channels (#)2
Input Freq (MHz)2000
Inputs (#)2
Length (mm)9
Longevity2040 Apr
MOQ207
Noise Floor (dBc/Hz)-160
Output Freq Range (MHz)2000
Output Skew (ps)20
Output TypeLVDS
Output Voltage (V)1.8V, 2.5V
Outputs (#)16
Pitch (mm)0.5
Product CategoryClock Buffers & Drivers, RF Buffers
Supply Voltage (V)1.8 - 2.5
Tape & ReelNo
Thickness (mm)0.9
Width (mm)9

Description

The 8P34S2108-1 is a differential dual 1:8 LVDS output 1.8V/2.5V fanout buffer that boasts high performance and low power consumption. It is engineered to support fail-safe operation and is specifically designed for the fanout of high-frequency clock and data signals with very low additive phase noise. The device comprises two independent buffer channels, and each of these channels has eight outputs with low skew. High isolation between the channels ensures minimal noise coupling.

The 8P34S2108-1 shines in clock distribution applications that require well-defined performance and repeatability due to its guaranteed output-to-output and part-to-part skew characteristics. The device can operate using a 1.8V or 2.5V power supply. Its integrated bias voltage references allow for the easy interfacing of AC-coupled signals with the device's inputs.

The 8P34S2108-1 had the individual OE/Swing control pin for each output, which provides excellent control over both swing and output enable functions.