Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
874003-05 - PCI Express® Jitter Attenuator
  • Notes:Functionally compatible

Features

  • Three differential LVDS output pairs
  • One differential clock input
  • CLK/nCLK can accept the following differential input levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • Input frequency range: 98MHz to 128MHz
  • Output frequency range: 98MHz to 320MHz
  • VCO range: 490MHz - 640MHz
  • Supports PCI Express® Spread-Spectrum Clocking
  • High PLL bandwidth allows for better input tracking
  • Full 3.3V supply mode
  • 0°C to 70°C ambient operating temperature

Description

The 874003-04 is a high performance Differential-to-LVDS Jitter Attenuator designed for use in PCI Express® systems. In some PCI Express® systems, such as those found in desktop PCs, the PCI Express®TM clocks are generated from a low bandwidth, high phase noise PLL frequency synthesizer. In these systems, a jitter attenuator may be required to attenuate high frequency random and deterministic jitter components from the PLL synthesizer and from the system board. The 874003-04 has a bandwidth of 6.8MHz. The 6.8MHz provides a high bandwidth that can easily track triangular spread profiles, while providing jitter attenuation. The 874003-04 uses IDT's 3rd Generation FemtoClock® PLL technology to achieve the lowest possible phase noise. The device is packaged in a 20 Lead TSSOP package, making it ideal for use in space constrained applications such as PCI Express® add-in cards.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
874003AG-04LFObsoleteN/AOut of StockTSSOP20#CYesTube
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?