Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • Eight differential LVDS output pairs
  • CLK/nCLK can accept the following differential input levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • Maximum output frequency: 700MHz
  • Translates any differential input signal (LVPECL, LVHSTL, SSTL, HCSL) to LVDS levels without external bias networks
  • Translates any single-ended input signal to LVDS with resistor bias on nCLK input
  • Output skew: 50ps (maximum)
  • Part-to-part skew: 550ps (maximum)
  • Propagation delay: 2.4ns (maximum)
  • 3.3V operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 85408 is a low skew, high performance 1-to-8 Differential-to-LVDS Clock Distribution Chip from IDT. The 85408 CLK, nCLK pair can accept most differential input levels and translates them to 3.3V LVDS output levels. Utilizing Low Voltage Differential Signaling (LVDS), the 85408 provides a low power, low noise, low skew, point-to-point solution for distributing LVDS clock signals. Guaranteed output and part-to-part skew specifications make the 85408 ideal for those applications demanding well defined performance and repeatability.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
85408BGLFObsoleteN/AOut of StockTSSOP24#Tube1062#Yese3 Sn0 to 70°C
85408BGLFTObsoleteN/AOut of StockTSSOP24#Reel13000#0Yese3 Sn0 to 70°C

Support Communities

  1. used adc Measuring lithium battery voltage

    hi dialog I am using adc to measure the voltage of a lithium battery. The battery voltage is 4.2v, so I must use a voltage divider to divide the voltage. Is there a requirement for the size of the voltage divider? Is there a reference circuit? thank you for ...

    May 18, 2020
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?