Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Four differential LVPECL outputs
  • Differential LVPECL clock input pair
  • PCLK, nPCLK pair can accept the following differential input levels: LVPECL, LVDS, CML
  • Maximum output frequency: 2GHz
  • Output skew: 25ps (maximum)
  • Part-to-Part skew: 100ps (maximum)
  • Propagation delay: 500ps (maximum)
  • Additive phase jitter, RMS: 0.10ps (maximum) at 156.25MHz (12kHz to 20MHz)
  • Clock enable signal synchronized to eliminate runt clock pulses
  • LVPECL mode operating voltage supply range: VCC = 2.375V to 3.8V, VEE = 0V
  • -40 °C to 85 °C ambient operating temperature

Description

The ICS853S004I is a low-skew, high-performance 1-to-4, 2.5V/3.3V differential-to-LVPECL fanout buffer. Guaranteed output and part-to-part skew characteristics make the ICS853S004I ideal for those applications demanding well defined performance and repeatability.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
853S004AKILFObsoleteN/AOut of StockVFQFPN16#Tray30624#Yese3 Sn-40 to 85°C
853S004AKILFTObsoleteN/AOut of StockVFQFPN16#Reel32500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?