Skip to main content

Features

  • Four low-skew, low additive jitter LVPECL differential output pairs
  • Differential LVPECL input pair can accept the following differential input levels: LVDS, LVPECL, CML
  • Differential PCLKx pairs can also accept single-ended LVCMOS levels
  • Maximum input clock frequency: 2GHz
  • LVCMOS interface levels for the control input (input select)
  • Output skew: 5ps (typical)
  • Propagation delay: 320ps (maximum)
  • Low additive phase jitter, RMS; fREF = 156.25MHz, VPP = 1V, 12kHz to 20MHz: 40fs (maximum)
  • Maximum device current consumption (IEE): 60mA (maximum)
  • Full 3.3V or 2.5V supply voltage
  • Lead-free (RoHS 6) packaging
  • -40 °C to 85 °C ambient operating temperature

Description

The 8SLVP1104I is a high-performance differential LVPECL fanout buffer designed for the fanout of high-frequency, very-low additive phase noise clock and data signals. The 8SLVP1104I is characterized for operation from a 3.3V or 2.5V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8SLVP1104I ideal for clock distribution applications demanding well-defined performance and repeatability. Four low-skew outputs are available. The integrated bias voltage reference enables easy interfacing of single-ended signals to the device inputs. The device is optimized for low-power consumption and low-additive phase noise.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN3.0 x 3.0 x 1.0160.5

Applied Filters: