Skip to main content
Renesas Electronics Corporation

Features

  • Six 3.3V, 2.5V differential LVPECL output pairs
  • Selectable crystal oscillator interface or LVCMOS/LVTTL single-ended input
  • Maximum output frequency: 266MHz
  • Crystal frequency range: 14MHz – 40MHz
  • Output skew: 55ps (maximum)
  • Part-to-part skew: 500ps (maximum)
  • Propagation delay: 1.85ns (maximum), 3.3V
  • Additive phase jitter, RMS: 0.149ps (typical)
  • Full 3.3V or 2.5V supply modes
  • 0°C to 70°C ambient operating temperature
  • Industrial temperature information available upon request
  • Available in lead-free (RoHS 6) package

Description

The 8536-02 is a low skew, high performance 1-to-6, Dual Crystal or LVCMOS Input-to-3.3V, 2.5V LVPECL Fanout Buffer. The 8536-02 has selectable crystal or single ended clock input. The single ended clock input accepts LVCMOS or LVTTL input levels and translates them to LVPECL levels. The output enable is internally synchronized to eliminate runt pulses on the outputs during asynchronous assertion/deassertion of the clock enable pin. Guaranteed output and part-to-part skew characteristics make the 8536-02 ideal for those applications demanding well defined performance and repeatability.

Applied Filters: