Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | PLCC |
| Pkg. Code: | PLG28 |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 11.5 x 11.5 x 3.63 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 28 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 38 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Core Voltage (V) | 3.3 |
| Diff. Input Signaling | 3.3 |
| Divider Value | 1 |
| Feedback Divider | 0 - 0 |
| Function | Buffer, Multiplexer |
| I/O Voltage (V) | 3.3 - 3.3, 5 - 5 |
| Input Type | LVPECL, SSTL, LVDS, CML, HCSL, HSTL |
| Inputs (#) | 2 |
| Length (mm) | 11.5 |
| MOQ | 38 |
| Multiply/Divide Value | 1 |
| Operating Freq | 500 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 500 |
| Output Signaling | HSTL |
| Output Skew (ps) | 100 |
| Output Type | HSTL |
| Output Voltage (V) | 3.3V, 2.5V |
| Outputs (#) | 9 |
| Package Area (mm²) | 132.3 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 11.5 x 11.5 x 3.63 |
| Pkg. Type | PLCC |
| Product Category | Clock Buffers & Drivers, Clock Multiplexers |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 3 - 5.5 |
| Tape & Reel | No |
| Thickness (mm) | 3.63 |
| VCO Max Freq (MHz) | 0 |
| VCO Min Freq (MHz) | 0 |
| Width (mm) | 11.5 |
| Xtal Freq (KHz) | 0 - 0 |
| Xtal Inputs (#) | 0 |
The 852911I is a low-skew, 1-to-9 differential-to-HSTL fanout buffer. The 852911I has two selectable clock inputs which can accept most differential input levels.
Guaranteed output skew, part-to-part skew, and crossover voltage characteristics make the 852911I ideal for today’s most advanced applications, such as IA64 and static RAMs.