Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Frequency: 12.800000MHz
  • Frequency Stability vs:
    • Operating Temperature (TOPR): ± 10ppb (0.010ppm)
    • Change of VDD (± 5%): ± 0.5ppb (0.0005ppm)
  • Operating Temperature Range (TOPR): -40 °C ~ +85 °C (industrial)
  • Supply Voltage: 3.3VDC ± 5%

Description

The 845-12.8-1 is a 12.800000MHz, 25.4mm x 22.1mm, oven-controlled, HCMOS, SMD, oscillator (OCXO).

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
845-12.8-1SC7IObsoleteN/AOut of StockNA7#IYesCut Tape
845-12.8-1SC7I8ObsoleteN/AOut of StockNA7#IYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?