Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
25.4 x 22.1mm, Oven-Controlled, HCMOS, SMD, Oscillator (OCXO)

Package Information

CAD Model:View CAD Model
Pkg. Type:NA
Pkg. Code:SC7
Lead Count (#):7
Pkg. Dimensions (mm):25.4 x 22.1 x 11.0
Pitch (mm):7.62

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeNA
Lead Count (#)7
Pb (Lead) FreeYes
Carrier TypeCut Tape
Length (mm)25.4
MOQ1
Moisture Sensitivity Level (MSL)1
Package Area (mm²)561.3
Pb Free Categorye3 Sn
Pitch (mm)7.62
Pkg. Dimensions (mm)25.4 x 22.1 x 11.0
Qty. per Carrier (#)0
Qty. per Reel (#)150
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)11
Width (mm)22.1

Description

The 845-12.8-1 is a 12.800000MHz, 25.4mm x 22.1mm, oven-controlled, HCMOS, SMD, oscillator (OCXO).