Features
- One differential LVDS clock output pair
- Crystal interface designed for 18pF parallel resonant crystals (20.4MHz – 28.3MHz)
- Output frequency range: 81.66MHz – 113.33MHz
- VCO range: 490MHz – 680MHz
- RMS phase jitter @ 106.25MHz, using a 26.5625MHz crystal (637kHz - 10MHz): 0.75ps (typical)
- RMS phase jitter @ 156.25MHz, (1.875MHz - 20MHz): 0.45ps (typical)
- Full 3.3V or 2.5V operating supply
- Available in both standard (RoHS 5) and lead-free (RoHS 6) packages
- 0°C to 70°C ambient operating temperature
Description
The 844011 is a Fibre Channel Clock Generator and a member of the HiPerClocks™ family of high-performance devices. The 844011 uses an 18pF parallel resonant crystal over the range of 20.4MHz - 28.3MHz. For Fibre Channel applications, a 26.5625MHz crystal is used. The 844011 has excellent <1ps phase jitter performance, over the 637kHz - 10MHz integration range. The 844011 is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.
Applied Filters: