Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Fourth Generation FemtoClock® NG PLL technology
  • Two differential LVPECL outputs
  • Crystal oscillator interface designed for 12pF, 25MHz parallel resonant crystal
  • CLK/nCLK input pair can accept the following differential input levels: LVPECL, LVDS, HCSL
  • RMS phase jitter at 100MHz (12kHz – 20MHz): 0.510ps (typical)
  • RMS phase jitter at 125MHz (12kHz – 20MHz): 0.575ps (typical)
  • RMS phase jitter at 156.25MHz (12kHz – 20MHz): 0.504ps (typical)
  • RMS phase jitter at 212.5MHz (12kHz – 20MHz): 0.512ps (typical)
  • 3.3V power supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 843N3960I is an LVPECL clock synthesizer. The 843N3960I can synthesize 100MHz, 125MHz, 156.25MHz, and 212.5MHz from a single 25MHz crystal or reference clock. Utilizing an external loop filter capacitor, the 843N3960I is capable of holdover mode when the main reference clock becomes unstable, making this ideal for redundant timing applications.

Applied Filters: