Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • One differential 3.3V LVPECL output
  • Crystal oscillator interface designed for 18pF parallel resonant crystal
  • Crystal input frequency range: 19.33MHz – 30MHz
  • Output frequency range: 145MHz – 187.5MHz
  • VCO range: 580MHz – 750MHz
  • RMS phase jitter @ 156.25MHz, (1.875MHz – 20MHz): 0.39ps (typical)
  • Full 3.3V supply mode
  • -40°C to 85°C ambient operating temperature
  • Industrial temperature information available upon request
  • Available in lead-free (RoHS 6) package

Description

The 843251I-04 is a 10Gb/12Gb Ethernet clock generator that can synthesize 10 Gigabit Ethernet and 12 Gigabit Ethernet with a 25MHz crystal. It can also generate SATA and 10Gb Fibre Channel reference clock frequencies with the appropriate choice of crystals. The 843251I-04 has excellent phase jitter performance and is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
843251AGI-04LFObsoleteN/AOut of StockTSSOP8#Tube1096#Yese3 Sn-40 to 85°C
843251AGI-04LFTObsoleteN/AOut of StockTSSOP8#Reel12500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?