Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fully integrated PLL
  • 4 differential 3.3V or 2.5V LVPECL outputs
  • Selectable crystal oscillator interface or LVCMOS TEST_CLK input
  • Output frequency range: 62.5MHz to 350MHz
  • VCO range: 250MHz to 700MHz
  • Parallel interface for programming counter and output dividers during power-up
  • Serial 3 wire interface
  • Cycle-to-cycle jitter: 23ps (typical)
  • Output skew: 16ps (typical)
  • Output duty cycle: 49% < odc < 51%, fout <= 125MHz
  • Full 3.3V or mixed 3.3V core, 2.5V operating supply
  • Lead-Free package available
  • 0°C to 85°C ambient operating temperature

Description

The 84314 is a general purpose quad output frequency synthesizer. When the device uses parallel loading, the M bits are programmable and the output divider is hard-wired for divide by 2 thus providing a frequency range of 125MHz to 350MHz. In serial programming mode, the M bits are programmable and the output divider can be set for either divide by 2 or divide by 4, providing a frequency range of 62.5MHz to 350MHz. The low cycle-cycle jitter and broad frequency range of the 84314 make it an ideal clock generator for a variety of demanding applications which require high performance.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
84314AYLFObsoleteN/AIn StockTQFP32#Tray30250#Yese3 Sn0 to 70°C
84314AYLFTObsoleteN/AOut of StockTQFP32#Reel32000#0Yese3 Sn0 to 70°C

Support Communities

  1. DA14585 Send Data Through Advertisement Packet

    Hi Dialog Team, I have worked on a project using the DA14580 and an android mobile app under which the mobile app establishes a connection and receives data via notifications. It seems to be working as expected.  I have a new requirement in which the mobile app has to receive ...

    Feb 3, 2020
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?